*Dec 30, 2013
*ECN S13-2644, Rev. A
*File Name: SiR664DP_PS.txt and SiR664DP_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiR664DP D G S 
M1 3 GX S S NMOS W= 2859880u L= 0.25u 
M2 S GX S D PMOS W= 2859880u L= 0.13u
R1 D 3 4.0132e-03 TC=4.907e-03, 1.566e-05 
CGS GX S 1.287e-09 
CGD GX D 1.000e-13 
RG G GY 1.7
RTCV 100 S 1e6 TC=2.542e-04, -1.015e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 2859880u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.095e-05 NSUB = 1.199e+17 
+ KAPPA = 4.725e-05 NFS = 6.554e+10 
+ LD = 0 IS = 0 TPG = 1 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 9.650e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 3.234e-08 T_MEASURED = 25 BV = 61 
+RS = 4.341e-03 N = 1.044e+00 IS = 1.593e-12 
+EG = 1.160e+00 XTI = 1.242e+00 TRS1 = 2.758e-03 
+CJO = 5.142e-10 VJ = 7.609e+00 M = 5.479e-01 ) 
.ENDS 
